Rexnord Duralon Filament Bearings: Unlike Any Bearing on the Market

Duralon filament wound bearings are truly innovative. Made from corrosion-resistant fiberglass and epoxy resin, these filament bearings are tough, lightweight, and easily customized. Designed for use in high load oscillating pivoting and linear applications where lubrication is an issue, Duralon composite filament bearings withstand extremely harsh environments and deliver outstanding performance.

Don’t see what you're looking for? Contact our engineers for help with design and custom configurations.

Documentation

Tuflite and Duralon Bearings

080-801

MSDS | English | 35 KB

Duralon Composite Bearings

1030

Catalog | English | 1 MB

Rexnord Duralon Mounted Bearings

BR1-009

Product Sheet | English | 470 KB

Product Support

Contact Rexnord to place orders or receive product and service information for Duralon.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811