Falk CT-Series Cooling Tower Gearbox

A Trusted Name for Cooling Tower Systems

With more than 100 years of trusted industrial gear expertise, the strength and superior value of the Falk brand extends to Rexnord’s growing portfolio of cooling tower products and services. Falk CT-Series Gear Drives, brought to you by the makers of Addax Composite Couplings, are specifically designed for the harsh rigors of cooling tower systems and vertical drive applications.

 

Regal Rexnord is an all encompassing provider of cooling tower solutions - learn more about our cooling tower industry solutions.

Get Your Cooling Tower Gear Drive Faster

Our exclusive Quick Ship capability on Falk® 2255, 2275, 2310, and 2350 CTA Gear Drives provides faster than industry-standard lead times. With dedicated resources and stocked parts at our Lincoln, NE, plant, Regal Rexnord can deliver orders in 2-4 weeks for quantities 3 or less of inventoried ratios.

Learn more

What Can the CT-Series Gearbox do for Your Cooling Tower Application?

Benefits of Using the CT-Series Gear Drives in your Cooling Tower

Reliable Operation

All units are tested for leaks and excessive noise/vibration prior to shipping, providing optimal performance from Day 1.

Extended System Life

Spiral bevel and helical gears designed for low vibration operation reduce overall stress on critical system components, extending the operational life of the cooling tower system.

Unparalleled Support

Falk maintains the largest footprint of any U.S. gear manufacturer and provides an expansive global network that offers maintenance and on-site repairs, as well as rebuilds and storage solutions.

Packaged Solutions

With an extensive offering of cooling tower products and services, including Addax Composite Couplings and Rexnord Industrial Services (RIS), Rexnord provides a total solution for cooling tower power transmission.

More About Falk CT-Series Gearbox

The NEW Falk CTA Right Angle Gear Drive

Easy replacement of alternative OEM gearboxes for cooling and vertical drive applications

Roll over for more information

Standard marine grade paint ensures long service life in the harsh cooling tower environment.
Labyrinth ring and double radial lip seals provide triple protection against output bearing contamination.
Vertical housing fins maximize natural convection, improving thermal performance.
Meets CTI and AGMA standards for cooling tower applications.
Spiral bevel gears are finished using a state-of-the-art hard cut process to reduce noise and vibration.
Standard marine grade paint ensures long service life in the harsh cooling tower environment.
Labyrinth ring and double radial lip seals provide triple protection against output bearing contamination.
Vertical housing fins maximize natural convection, improving thermal performance.
Meets CTI and AGMA standards for cooling tower applications.
Spiral bevel gears are finished using a state-of-the-art hard cut process to reduce noise and vibration.
Close

Documentation

Falk CT-Series Gear Drives – Type CTA

GR1-010

Brochure | English | 1 MB

Powertrain Solutions for Cooling Towers

GR5-041

Brochure | English | 761 KB

Product Support

Contact Rexnord to place orders or receive product and service information for Falk CT-Series Gearbox.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.