8 items
-
10428889 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.1875 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10407930 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.4375 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10490850 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.6875 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10442790 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.6875 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed