14 items
-
10441734 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.6875 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
-
10409818 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.9375 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
-
10409819 MFG #: Link-Belt$0.00 /
- Bore Size (in): 2.1875 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
-
10429330 MFG #: Link-Belt$0.00 /
- Bore Size (in): 2.4375 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal