Ball Bearings

Rexnord ball bearings are available in a wide variety of shaft sizes, shaft mounting styles, sealing options, and housing styles to meet all your ball bearing needs. Rely on Rexnord for ball bearing solutions that can reduce your overall costs.

Bearing Solutions Selector

Leverage Rexnord’s best practice selection algorithms to help choose the right product for your application.

Select & Configure
More About Ball Bearings

Link-Belt for All Your Ball Bearing Needs

Every need, every application—we have your bearing. 

Link-Belt offers a full range of highly customizable ball bearings from intermediate duty to heavy duty. Our Link-Belt 200 series include standard, intermediate and medium duty ball bearings that offer a wide-variety of customization options. Rexnord’s Centrik-Lok CL shaft locking device provides quick, easy installation and removal, with substantially improved holding power. 

Our 300 series ball bearings feature our line of highly customizable heavy-duty ball bearings with exceptional speed and load handling capabilities. These bearings are furnished with an anti-rotation pin in the outer ring to prevent potential damage and loss of efficiency caused by the outer ring spinning in the housing. Our 300 series ball bearings feature Rexnord’s optional Shurlok tapered adapter shaft locking device. Shurlok provides concentric mounting with 360-degree clamping. This feature greatly increases holding power, reduces vibration, and makes installation and removal dramatically easier. 

Ball bearings most often fail due to lubrication issues and incorrect mounting. We’ve worked to resolve mounting issues by creating unique shaft locking devices including Centrik Lok CL and Shurlok. Multiple sealing options are available to prevent lubrication issues and keep bearings free of contaminants. Link-Belt ball bearings can be customized to run smoothly in every situation and in any environmental condition. 

Link-Belt Klean-Gard

Klean-Gard ball bearings offer the ideal bearing solutions for the food and beverage industries. Klean-Gard bearings feature a Link-Belt 440 C stainless steel insert and polypropylene housing, making them extremely resistant to rust and corrosion due to harsh chemicals from washdown applications. Klean-Gard’s white housing helps make dirt and contaminants visible to ensure sanitary operations. The housing is ideal for controlling moisture accumulation and preventing microbial growth. Klean-Gard comes pre-lubricated with food grade grease and features premium sealing options with unequalled performance.

Close
Flange Blocks
Pages: 2 of 4

Filter

Product Categories

Pages: 2 of 4

Product Categories

Documentation

Rexnord Bearings Catalog

BR101-100EN

Catalog | English | 32 MB

Why Choose Link-Belt Mounted Ball Bearings

BR5-010

Product Sheet | English | 430 KB

Link-Belt Klean-Gard Ball Bearings

BR5-025E

Product Sheet | English | 413 KB

Link-Belt Centrik-Lok CL Series Bearings

BR1-001E

Brochure | English | 1 MB

Link-Belt A300 Series Ball Bearings

BR3-008

Manual | English | 251 KB

Product Support

Contact Rexnord to place orders or receive product and service information for Ball Bearings.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For Browning, McGill, Rollway, Sealmaster, and System Plast brand bearings, visit the Regal Rexnord website.