Reinforced Composite Design for Applications Where Low Weight and Flexibility are Critical

The CENTADISC-C series products are strong, yet lightweight composite membrane couplings and driveshafts. They can be used with tubular steel, or composite carbon or glass fiber shafts. Built for use in passenger ferries, and other marine vessels, CENTADISC-C series couplings and drive shafts offer extremely low weight for easy handling and assembly/disassembly.

The torsionally stiff design composite membrane compensates for considerable axial and angular misalignment. The robust combination of low weight, high strength, and durability make CENTADISC-C an ideal solution for long shaft spans and is also well suited in corrosive and high-temperature environments. CENTADISC-C is available in lengths up to 10m (30’) and is radially mountable, easy-to-service and maintain. Thanks to the flexible, lightweight design, CENTADISC-C holds up under stressful applications with minimal maintenance, saving you time and money on handling and servicing.

CENTADISC-C Coupling

Roll over for more information

Lightweight stiff reinforced material that ensures safe transmission at high speeds up to 45 kNm, unlike other lightweight options.
The shaft-end toothing design ensures axial division of the flange mounting and membrane joint as well as tubes or spacers.
Lightweight stiff reinforced material that ensures safe transmission at high speeds up to 45 kNm, unlike other lightweight options.
The shaft-end toothing design ensures axial division of the flange mounting and membrane joint as well as tubes or spacers.
More About CENTADISC-C

Why Choose CENTADISC-C Couplings?

Lightweight

Lightweight composite materials and superior design ensure CENTADISC-C couplings are flexible while holding up under high-speed, high-torque, high-stress applications.

Torsionally Stiff

The torsionally stiff-yet-lightweight design of the CENTADISC- C series compensates for considerable axial and angular misalignments.  The lightweight composites offer higher whirling/bending speed limits and it is well suited for high-speed, high-strength, and extreme durability.

Easy Installation

Modular design and standardization ensure easy handling and simple assembly and disassembly. The CENTADISC-C series is available with a wide range of mounting and connection options.

Corrosion Resistant

CENTADISC-C couplings are built to withstand the corrosive environments of marine and similar applications.

Close

Documentation

CENTADISC-C_Catalog

CD-C-EN-10-18

Catalog | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for CENTADISC-C.

North America

630-236-3500

Outside North America

+49 2129 9120