Flexibility in Both Design and Use

The unique, proven steel membrane design of the CENTADISC-M series driveshaft transmits higher torques while it compensates for significant misalignment. With a lightweight design, the CENTADISC-M Series driveshaft features a tandem steel membrane and intermediate tube of steel or carbon-fiber reinforced plastic. The tandem membrane is radially stiff, but as a double cardanic system, is able to compensate for considerable axial misalignment.

The CENTADISC-M is ideally suited for ship propulsion, pump drives, cooling tower drives, papermills, printing, and general power transmission. With a modular design, components are easily exchanged without disturbing the connected shafts, making the CENTADISC-M a low-maintenance solution. Available in lengths up to 10 meters (30’) per section, the CENTADISC-M reduces the need for additional components such as bearings and foundations, making it a truly cost-effective driveshaft solution.

CENTADISC-M Drive Shaft

Roll over for more information

Steel or Carbon-fiber Shaft: A double-cardanic system with two tandem membranes in series and an intermediate tube made of steel or carbon-fiber reinforced plastic.
Long-span: Ideal for long spans due to low weight and high strength as so eliminating the need for additional intermediate bearings. Available in any length with up to 10 meters per section.
Spacer: The spacer is radially secured by positive engagement, therefore it acts as a fail-safe in case of a membrane failure.
Steel or Carbon-fiber Shaft: A double-cardanic system with two tandem membranes in series and an intermediate tube made of steel or carbon-fiber reinforced plastic.
Long-span: Ideal for long spans due to low weight and high strength as so eliminating the need for additional intermediate bearings. Available in any length with up to 10 meters per section.
Spacer: The spacer is radially secured by positive engagement, therefore it acts as a fail-safe in case of a membrane failure.
More About CENTADISC-M

Why Choose CENTADISC-M Couplings?

Lightweight

Featuring an intermediate tube made of steel, the CENTADISC-M driveshaft is lightweight and durable.

Built for Long Spans

Suited for long spans with up to a maximum of 10 meters (30’) per section. The high-strength and lightweight design, of the CENTADISC-M eliminates the need for additional intermediate bearings.

Easy Installation

The CENTADISC-M series is radially mountable, with a modular design to ensure that components are easily exchanged and updated without disturbing the connected shafts.

Durable

Built to withstand harsh conditions and wear, the CENTADISC-M series driveshaft is extremely durable, and able to withstand high torques and high temperatures.

Close

Documentation

CENTADISC-M_Catalog

CD-M--05-07

Catalog | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for CENTADISC-M.

North America

630-236-3500

Outside North America

+49 2129 9120