A High Quality Membrane Coupling

CENTADISC-T series torsional couplings are designed and built for the high-load requirements of rail applications. The unique electrically insulated membrane ensures safety and efficiency for rail industry usage. The CENTADISC-T features a simple, compact design that’s easy to install and assemble and very low-maintenance. Designed to avoid the damage caused by leakage or high-frequency currents, the CENTADISC-T offers high-capacity resistance and optimum protection. CENTADISC-T is designed for the high speeds associated with rail applications, while providing the best option for integrated overload functionality.

CENTADISC-T Coupling

Roll over for more information

Electrically Insulating: The CENTADISC-T is an electrically insulating membrane coupling
High Speed Operation: Designed to handle the high speeds associated with on-rail
Electrically Insulating: The CENTADISC-T is an electrically insulating membrane coupling
High Speed Operation: Designed to handle the high speeds associated with on-rail
More About CENTADISC-T

Why Choose CENTADISC-T Couplings?

Electrically Insulating

CENTADISC-T couplings feature a specifically engineered membrane built to absorb electric current, while holding up in strength compared to steel.

High Speed Operation

CENTADISC-T couplings are specifically built to perform and withstand the very high speeds and other unique needs of the rail industry.

Misalignment Compensation

Torsionally stiff CENTADISC-T couplings offer axial and angular misalignment compensation within tolerable limits for wear.

Radially Stiff

High-quality, corrosion-resistant insulating materials ensure an unsurpassed, radially stiff coupling.

Close

Documentation

CENTADISC-T_Product Sheet

CD-T-EN-01-15

Product Sheet | English | 100 KB

Product Support

Contact Rexnord to place orders or receive product and service information for CENTADISC-T.

North America

630-236-3500

Outside North America

+49 2129 9120