A Curved Jaw-Type Coupling with Elastomeric Elements

The CENTAFLEX-B series offers an economical solution for many industrial applications. This flexible shaft coupling is extremely robust with a fail-safe design featuring an elastomeric element to withstand compressive stress. The CENTAFLEX-B is ideal for applications requiring an intermediate torsional stiffness, adaptability, and flexibility in design. The CENTAFLEX-B series couplings damp vibrations and shock loads, as well as compensating significant axial, radial, and angular misalignments, making the couplings a reliable solution. Featuring an oil-resistant element design, the CENTAFLEX-B also offers a thermally-resistant variation for high-temperature applications. The CENTAFLEX-B series couplings are available in a variety of lengths for any application requirements. Delivered pre-assembled for easy mounting and installation, the couplings are a low-maintenance solution. CENTALOC clamping and taper lock bushes are an available add-on option to prevent wear and frictional corrosion in hub-to-shaft connections that aren’t backlash-free.

CENTAFLEX-B Coupling

Roll over for more information

High Tensile Steel: High Tensile Steel construction makes the coupling virtually unbreakable.
Flexible Element: Flexible inserts dampen vibrations and shocks while compensating for axial, radial and angular misalignment.
Large Bore Sizes: Large permissible bores allowing for various hub lengths.
High Tensile Steel: High Tensile Steel construction makes the coupling virtually unbreakable.
Flexible Element: Flexible inserts dampen vibrations and shocks while compensating for axial, radial and angular misalignment.
Large Bore Sizes: Large permissible bores allowing for various hub lengths.
More About CENTAFLEX-B

What makes CENTAFLEX-B unique?

Economical

CENTAFLEX-B is designed with economy and reliability in mind, providing the perfect mix of longevity and safety in a cost-saving package.

Compact

The lightweight design of the CENTAFLEX-B series allows for a compact housing, maximizing flexibility for any industrial or rail application.

High Strength

The high-tensile steel hubs of the CENTAFLEX-B series make the couplings virtually unbreakable under most circumstances. This is a coupling you can rely on.

Flexible

Flexible and able to compensate for significant axial, radial, and angular misalignments with generously proportioned, compression-stressed flexible inserts.

Close

Documentation

CENTAFLEX-B_catalog

CF-B--07-06

Catalog | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for CENTAFLEX-B.

North America

630-236-3500

Outside North America

+49 2129 9120