Designed for Diesel Driven Generators and Pump Drives

One of the top-rated options for the two-bearing generator set market, the CENTAFLEX-D series couplings are a reliable, proven coupling solution. Built for diesel-driven generators and similar drives, these couplings are simple yet robust in design, featuring claw-style couplings with compression-stressed rubber elements. The CENTAFLEX-D series offers generous dimensions for the rubber elements to ensure low specific stress and a slim configuration for the claws. The CENTAFLEX-D series features medium torsional stiffness and progressive characteristics. Developed for resonance-free operation, CENTAFLEX-D couplings damp torsional vibrations and shock loads. Reliable and fail-safe, the compact design can compensate axial, radial, and angular misalignments. Easy to install with blind assembly and minimal mounting effort, the CENTAFLEX-D series is available in a variety of designs to suit standard and non-standard flywheels.

CENTAFLEX-D Coupling

Roll over for more information

Steel Flanges: Steel or similar material of 400 N/mm² tensile strength
Rubber Elements: Special synthetic rubber compound providing oil and abrasion resistance
Rubber Quality: Special rubber element qualities and degrees of Shore hardness are available
Nodular Cast Iron Hub: Robust and safe in operation.
Steel Flanges: Steel or similar material of 400 N/mm² tensile strength
Rubber Elements: Special synthetic rubber compound providing oil and abrasion resistance
Rubber Quality: Special rubber element qualities and degrees of Shore hardness are available
Nodular Cast Iron Hub: Robust and safe in operation.
More About CENTAFLEX-D

Why Choose CENTAFLEX-D Series?

Vibration Dampening

CENTAFLEX-D couplings were developed for resonance-free operation, damping torsional vibrations and shocks for smooth, consistent performance.

Simple Installation

Widely variable designs for all standard and non-standard flywheel dimensions make the Centaflex-D series couplings easy to install for any application.

Economical Price

CENTAFLEX-D is a simple, robust solution, economically priced and readily available off-the-shelf, making it a cost-effective choice.

Versatile

The CENTAFLEX-D series couplings are available in several design sizes and ranges to suit a variety of applications and various lines of diesel engines.

Close

Documentation

CENTAFLEX-D_Catalog

CF-D--11-09

Catalog | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for CENTAFLEX-D.

North America

630-236-3500

Outside North America

+49 2129 9120