Speed-Controlled Centrifugal Clutches

CENTASTART-V speed-controlled centrifugal clutches are adaptable to many systems, including marine and industrial applications. Torsional vibrations and impacts are damped, reducing wear on equipment. This means CENTASTART-V clutches are built to last even under harsh conditions. A combination of a highly flexible CENTAFLEX -A series rubber element subjected only to compressive stress, and several centrifugal weights with friction lining connected by tension springs make up the CENTASTART-V system, creating a thermally-resistant design with a precisely-determinable engaging speed. The CENTASTART-V allows soft engaging and slip-free power transmission when reaching engaging speed, protecting against overload. Available in many configurations, standard and special designs, with flywheel connections according to SAE, and for non-standard flywheels.

CENTASTART-V Coupling

Roll over for more information

Long Lifetime: The friction lining is sufficiently dimensioned and made of highly abrasion resistant material. It guarantees constant friction values and lowest wear rates.
Highly Flexible Coupling: The integrated CENTAFLEX-A-coupling transmission and dampening of torsional vibration and can also be the compensating element for misalignment of any kind.
Centrifugal Clutch: a combination of a highly flexible rubber element and several centrifugal weights with friction lining connected by tension springs.
Long Lifetime: The friction lining is sufficiently dimensioned and made of highly abrasion resistant material. It guarantees constant friction values and lowest wear rates.
Highly Flexible Coupling: The integrated CENTAFLEX-A-coupling transmission and dampening of torsional vibration and can also be the compensating element for misalignment of any kind.
Centrifugal Clutch: a combination of a highly flexible rubber element and several centrifugal weights with friction lining connected by tension springs.
More About CENTASTART-V

Why Choose CENTASTART Clutch?

High Torsional Flexibility

The CENTASTART-V system offers rubber elements in different degrees of shore hardness, damping torsional vibrations and impacts and reducing wear on equipment.

Modularity

With many variations available in the CENTASTART-V system, the clutches are precisely adapted for each application and to suit each environment.  Adaptable for cardan shafts, fitted with a hub for direct shaft mount, or supplied with an integrated CENTA shaft solution – CENTASTART-V is highly modular.

Compact

Extremely compact dimensions

Temperature Resistant

A thermally resistant design with precisely determinable engaging speed

Close

Documentation

CENTASTART-V_Catalog

CS-V--05-17

Catalog | English | 5 MB

Product Support

Contact Rexnord to place orders or receive product and service information for CENTASTART-V.

North America

630-236-3500

Outside North America

+49 2129 9120