Uncompromising, Easy to Install and Highly Flexible

CENTAX torsional couplings are built for diesel and gas driven compressors, pump drives, and similar industry applications. Economical, easy to mount, and simple to install, the CENTAX couplings are a no-fuss solution built with unparalleled quality. The torsionally soft CENTAX couplings feature a rubber-in-shear element with high torsional and radial flexibility. The coupling designs can be plugged in axially for maximum ease of mounting. The cost-effective, compact design makes the CENTAX portfolio a superior solution for many applications. With many options and variations to increase damping qualities, compensate for axial, angular, and radial misalignments, and cover a range of torques from 400 to 800,000 Nm, there are a vast array of solutions within the CENTAX portfolio.

CENTAX Coupling

Roll over for more information

Rubber Elements: The torsionally and radially soft CENTAX-elements offer excellent misalignment and damping.
Maintenance free: The combination of steel with a highly shock resistant, temperature stabilized special Polyamide makes maintenance unnecessary.
Compact Design: short mounting length, simple to mount
Customized Design: hubs can be specified with spline fits, interference fits or clamping hubs.
Rubber Elements: The torsionally and radially soft CENTAX-elements offer excellent misalignment and damping.
Maintenance free: The combination of steel with a highly shock resistant, temperature stabilized special Polyamide makes maintenance unnecessary.
Compact Design: short mounting length, simple to mount
Customized Design: hubs can be specified with spline fits, interference fits or clamping hubs.
More About CENTAX

Why Choose CENTAX Couplings?

Flexible

Rubber-in-shear elements are available in varying degrees of shore hardness to enable the torsional flexibility of the coupling to be tailered to each application.

Adaptable

The CENTAX coupling offers many functions to protect your drive from harmful torsional vibrations, compensate misalignments, and damp vibrations and noise. Features are available to suit a variety of requirements.  

Compensates Misalignment

The CENTAX series ensures reliable compensation of misalignments, even for short driveshafts, providing damping of vibration and noise.

Modular

Easy to mount and simple to install, the CENTAX coupling series are a no-fuss economical solution that provides uncompromising quality and performance.

Close

Product Support

Contact Rexnord to place orders or receive product and service information for CENTAX.

North America

630-236-3500

Outside North America

+49 2129 9120