A Compact Yet Robust Design for Optimal Performance

CENTAFLEX-K series is a compact two-piece coupling with high torsional stiffness and resonance-free operation. Ideally suited for hydrostatic driven construction equipment, lower-horsepower applications are easily handled by the CENTAFLEX-K. Built from shock-resistant glass-fiber reinforced plastic, the CENTAFLEX-K is highly robust with an axially short design. Durable and economical, the CENTAFLEX-K series is oil-resistant and suited for high ambient temperature applications. The series features blind assembly to minimize mounting effort requirements. Delivered with a preassembled hubstar and flywheel connections according to SAE, the CENTAFLEX-K is available with the CENTALOC spline clamping hub to eliminate fretting corrosion and is also available for non-standard flywheels.

CENTAFLEX-K Coupling

Roll over for more information

Reinforced Material: This coupling is a combination of steel with highly shock resistant, temperature stabilized special Polymer
Hubs: Modifiable hubs can be altered in form and length as needed. They can also be fitted with CENTALOC clamping device to reduce fretting.
Lightweight: Compact, light design, safe in operation with a long service life maximizing its usage in industrial applications
Reinforced Material: This coupling is a combination of steel with highly shock resistant, temperature stabilized special Polymer
Hubs: Modifiable hubs can be altered in form and length as needed. They can also be fitted with CENTALOC clamping device to reduce fretting.
Lightweight: Compact, light design, safe in operation with a long service life maximizing its usage in industrial applications
More About CENTAFLEX-K

Why Buy the CENTAFLEX-K Series Couplings?

Lightweight

The CENTAFLEX-K series couplings feature a very lightweight design without compromising any of the durability and performance expected from CENTA products.

Temperature Resistant

The CENTAFLEX-K is built with a shock-resistant and temperature-stabilized polyamide and is oil-resistant and suitable for high ambient temperature applications.

Compact

The CENTAFLEX-K series is compact enough to fit into small dimensions, making it uniquely suited for many industrial applications.

Reinforced

The robust materials and precision-engineered design of the CENTAFLEX-K series offer a long service life even in high-vibration, high-temperature environments.

Close

Product Support

Contact Rexnord to place orders or receive product and service information for CENTAFLEX-K.

North America

630-236-3500

Outside North America

+49 2129 9120