Quadrive Gear Drives

Rexnord is a leading manufacturer of shaft mount gear drives for the heavy-duty industrial market. Our shaft mount gear drives feature rugged designs to meet every operating challenge, and they're site proven in the world's most demanding applications. Rexnord Shaft Mount Gear Drives are application-engineered to minimize stress and wear and extend service life.


Ready to replace your current shaft mount gear drive? For a limited time, receive a FREE accessory package when you purchase a Falk™ Quadrive™.


Learn More

 

Need help selecting a product?

Search by Application, Nomenclature.

Start Here

Features & Benefits

  • Available in 11 sizes, 5107 - 5608 for flange or shaft mounting
  • Horizontal or vertical mounting
  • Torque Assist (TA) taper bushing guarantees lifetime removal
  • Optional Falk Reliability Package and full line of accessories
  • Provides large overhung and thrust load capacities
  • 3-year, heavy-duty warranty
  • Helical design with high hardness, surface-finished teeth and wider face

Quadrive Installation

Falk™ Quadrive™ in Action

Read about how a high calcium producer saved 98% of previous costs associated with their gear reducers by replacing ten of them with Falk Quadrive Shaft-mounted Gear Reducers.

Read Success Story

Quadrive Gear Drives
Pages: 1 of 1
Pages: 1 of 1

Documentation

Falk Quadrive Shaft-Mounted Drives

371100

Brochure | English | 578 KB

Regal Rexnord Oil & Gas Industry Solutions

VM1-011

Brochure | English | 4 MB

Falk Quadrive Shaft Mounted Drive

371-810

Interchange Guide | English | 2 MB

Falk Reliability Package Product Specifications

GR5-030E

Product Sheet | English | 185 KB

Product Support

Contact Rexnord to place orders or receive product and service information for Quadrive Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.