RexProX

The new generation of Leaf Chain. An excellent option when working with drills or road construction. Primarily for heavy-duty drives and lifting purposes, or high loading capabilities. The RexProX Extreme Performance Leaf Chain has excellent protection through our RexPro lubrication.

Features & Benefits

  • Extremely high impact strength
  • Extremely robust, even under difficult conditions
  • Complies with the excellent RexPro standards
  • Enlarged bearing area
  • Higher tensile strength
  • Maximum fatigue resistance 

Product Details

  • Complies with the excellent RexPro standards
  • Enlarged bearing area
  • Higher tensile strength
  • Maximum fatigue resistance
  • Compatible with European type
  • For high-performance power transmission
  • Extremely high impact strength

Documentation

Rex RexProX Leaf Chain

ECE5-017_A4

Product Sheet | English | 333 KB