Home Industrial Chain Roller Chain Extreme Performance Roller Chain

Extreme Performance Roller Chain

The Extreme Performance Line is best utilized where maintenance possibilities are restricted. In places where lubrication possibilities are restricted and for high loads under difficult conditions; often in enclosed systems this line works best.

More About Extreme Performance Roller Chain

Features & Benefits:

  • Excellent slip properties
  • Outstanding fatigue resistance and chain traction
  • Chain joints with particularly high strength
  • Certification for the food industry
  • Reduced maintenance requirements
  • Longer lubrication intervals
  • High wear resistance
  • Long service life under tough loading conditions
  • Improved cost-effectiveness

 

Lubrication:

Proper maintenance prolongs the service life of your chains. It's important to choose not only the right lubrication frequency, but also the right lubricant. The Extreme Performance Line of industrial chain handles corrosion, food applications, and long periods of operation.

Close
Product

Product Support

Contact Rexnord to place orders or receive product and service information for Extreme Performance Roller Chain.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+49 2741 2840