What is RIS?
RIS is the largest network of gearbox repair shops in the United States
Rexnord Industrial Services cover any potential challenge throughout the lifecycle of your Falk Gear Drive or system. From installation and commissioning to predictive maintenance and repair, Rexnord Industrial Services delivers the resources you need, when you need them. Regardless of the age or condition of your equipment, Industrial Services has the solution. With over 100 years of application expertise and knowledge, our service network is ready to take on your toughest jobs.
Before Gear Drive
After Gear Drive
Before Drive Shaft
After Drive Shaft
Local Area Shops
On-Site Service
What Can RIS Do For You?
Falk Gear Drive and Drive Shaft Services to reduce lead times and increase uptime
*rollover hotspots to learn more
*select hotspots to learn more
All units receive a no-load spin and oil pressure test with filtration to prevent debris form entering the lubricant
Exterior of the gear reducer is repainted to original Falk or customer specification
All seals are replaced with original or better quality based on improvements in seal materials
Housings are chemically dipped to prevent future failures caused by debris in the lubricant
All gearing is analyzed using Magnetic Particle Inspection to find any cracks that could cause a future failure
All bearings are always replaced with only high-quality, Tier 1 bearings
New gearing is made to original OEM specification (Falk or other gear manufacturers) for material and tooth hardness
All units receive a no-load spin and oil pressure test with filtration to prevent debris form entering the lubricant
Exterior of the gear reducer is repainted to original Falk or customer specification
All seals are replaced with original or better quality based on improvements in seal materials
Housings are chemically dipped to prevent future failures caused by debris in the lubricant
All gearing is analyzed using Magnetic Particle Inspection to find any cracks that could cause a future failure
All bearings are always replaced with only high-quality, Tier 1 bearings
New gearing is made to original OEM specification (Falk or other gear manufacturers) for material and tooth hardness
New and rebuilt universal shafts available in any design or configuration.
All rebuilds come standard with new cross and bearings, new lubrication points, new seals, and face keys if applicable. Each shaft goes through multiple quality checks to ensure the final result is a like new product.
Complete failure analysis available on request including X-ray, Ultrasonic, MPI of all components, Grease and Lubrication Analysis, Material and Hardness analysis, and Engineered reporting new conditions
Rebuilds are stripped and painted (standard or epoxy) or coated (nickel plating, powder coating, phosphate coating are available) to Rexnord specifications and like new conditions.
Slip sections are nitrided as standard with sealed cover tube and lubrication points, other options such as short and long slip, and boots to cover tub for exposed section.
Lubrication points for cross and bearings (standard 1PT with option for 4PT, optional block centers, optional guards to protect grease fittings)
Service includes on-site inspections, installations, preventative maintenance and alignments
New and repaired shafts are dynamically balanced to G6.3 or customer specification. Welds are done with automated submerged arc welder to Rexnord welding standards.
New and rebuilt universal shafts available in any design or configuration.
All rebuilds come standard with new cross and bearings, new lubrication points, new seals, and face keys if applicable. Each shaft goes through multiple quality checks to ensure the final result is a like new product.
Complete failure analysis available on request including X-ray, Ultrasonic, MPI of all components, Grease and Lubrication Analysis, Material and Hardness analysis, and Engineered reporting new conditions
Rebuilds are stripped and painted (standard or epoxy) or coated (nickel plating, powder coating, phosphate coating are available) to Rexnord specifications and like new conditions.
Slip sections are nitrided as standard with sealed cover tube and lubrication points, other options such as short and long slip, and boots to cover tub for exposed section.
Lubrication points for cross and bearings (standard 1PT with option for 4PT, optional block centers, optional guards to protect grease fittings)
Service includes on-site inspections, installations, preventative maintenance and alignments
New and repaired shafts are dynamically balanced to G6.3 or customer specification. Welds are done with automated submerged arc welder to Rexnord welding standards.
Does your Gearbox need repair or maintenance?
Fill out the gearbox repair form to be put in touch with a member of our Rexnord Industrial Services Team.
Local Service with OEM Quality
Rexnord offers a comprehensive offering of industrial equipment services
Network Map
Rexnord Industrial Service Center Network Map
This map is blocked due to your current cookie privacy settings. To view the map, click the "Cookie Settings" or "Do Not Sell My Personal Information" link at the bottom of the page and change your settings to allow "Advertising Cookies."
By doing that, you will be able to provide consent to content being loaded by Google (USA). This provides Google (USA) with the information that you have accessed our site as well as the technically necessary data in this context. We have no influence on the further data processing by Google. Please note that there is no adequate level of data protection with regard to Google (USA). For more information, please see our Privacy Policy
Service Centers
Click here to view our Gear Parts Participants
Genuine Falk Gear Part Participants Map
Gear Parts Participants