FCEU331C 1 15/16 FLG CART BALL BRG
10410632
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Circle (in): 7 in
- Bolt Size (in): 1/2 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 13900 lb
- End Cap: U3316C
- End Cap Available: Yes
- Expansion Capability (in): 0.25 in
- Expansion Lock Plug: 126X32253
- Foot Height (in): .563 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.13
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 8.125 in
- Inner Ring Outside Diameter (in): 2.701 in
- Insert: UG331L
- Length: 9.13
- Length Through Bore (in): 2.813 in
- Locking Collar Outside Diameter (in): 3.44 in
- Locking Device Kit: U3315S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5600 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Mounting Surface to End of Housing (in): 1.391 in
- Net Weight: 15.06
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.81 in
- Overall Height to End Cap (in): 3.11 in
- Overall Length (in): 8.13 in
- Overall Width (in): 8.13 in
- Pilot Configuration: Piloted
- Pilot Depth (in): .875 in
- Pilot Diameter (in): 6 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 331
- Static Load Rating (lb): 8500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0330 cps
- Weight unit: LB
- Width: 3.25
1 15/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Round Expansion Piloted Flange Block, Setscrew Locking, Clearance Seal, Closed End Cap