FCEU355J4C4 3 7/16 FLG CART BALL BRG
10410633
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Circle (in): 11.375 in
- Bolt Size (in): 3/4 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 35070 lb
- End Cap: U3566C
- End Cap Available: Yes
- Expansion Capability (in): 0.41 in
- Expansion Lock Plug: 126X32295
- Foot Height (in): .875 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 14.13
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 12.875 in
- Inner Ring Outside Diameter (in): 4.763 in
- Insert: UG355JL4CC4
- Length: 14.00
- Length Through Bore (in): 4.938 in
- Locking Collar Outside Diameter (in): 6 in
- Locking Device Kit: U3565S
- Lubricant: DOW CORNING DC44 HT
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 3100 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Mounting Surface to End of Housing (in): 2.531 in
- Net Weight: 66.70
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.94 in
- Overall Length (in): 12.88 in
- Overall Width (in): 12.88 in
- Pilot Configuration: Piloted
- Pilot Depth (in): 1.250 in
- Pilot Diameter (in): 9.875 in
- Radial Clearance: C4 INCREASED
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 1225-1350 in/lbs
- Size Code: 356
- Static Load Rating (lb): 24100 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0818 cps
- Vibration Frequency Outer Ring Defect: 0.0315 cps
- Vibration Frequency Roller Spin: 0.0348 cps
- Weight unit: LB
- Width: 6.50
3 7/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 4-Bolt Round Piloted Flange Cartridge Block, Setscrew Locking, Clearance Seal, Steel Retainers, Hi-Temp Grease, Increased Clearance