FCEU343J4C4 2 11/16 FLG CART BALL BRG
10415141
MFG #: Link-Belt
$0.00
/ EA
- Bore Diameter (in): 2.6875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Circle (in): 9 in
- Bolt Size (in): 5/8 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 23420 lb
- End Cap: U3446C
- End Cap Available: Yes
- Expansion Capability (in): 0.41 in
- Expansion Lock Plug: 126X32280
- Foot Height (in): .750 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 10.375 in
- Inner Ring Outside Diameter (in): 3.732 in
- Insert: UG343JL4CC4
- Length Through Bore (in): 3.813 in
- Locking Collar Outside Diameter (in): 4.75 in
- Locking Device Kit: U3445S
- Lubricant: DOW CORNING DC44 HT
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 3950 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Mounting Surface to End of Housing (in): 1.938 in
- Net Weight: 32.50
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.81 in
- Overall Length (in): 10.38 in
- Overall Width (in): 10.38 in
- Pilot Configuration: Piloted
- Pilot Depth (in): 1.125 in
- Pilot Diameter (in): 7.750 in
- Radial Clearance: C4 INCREASED
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 344
- Static Load Rating (lb): 15300 lb
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0342 cps
- Weight unit: LB
Link-Belt FCEU343J4C4 Ball Bearings FCEU300 Flange Block. Contact Rexnord for more details.