FCU328C 1 3/4 FLG CART BALL BRG
10415143
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.75 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Circle (in): 6.5 in
- Bolt Size (in): 1/2 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 11870 lb
- End Cap: U3286C
- End Cap Available: Yes
- Foot Height (in): .500 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.88
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 7.625 in
- Inner Ring Outside Diameter (in): 2.443 in
- Insert: UG328L
- Length: 7.75
- Length Through Bore (in): 2.593 in
- Locking Collar Outside Diameter (in): 3.25 in
- Locking Device Kit: U3285S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6200 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 12.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.59 in
- Overall Height to End Cap (in): 2.89 in
- Overall Length (in): 7.625 in
- Overall Width (in): 7.625 in
- Pilot Configuration: Piloted
- Pilot Depth (in): .750 in
- Pilot Diameter (in): 5.500 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 328
- Static Load Rating (lb): 7110 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0827 cps
- Vibration Frequency Outer Ring Defect: 0.0507 cps
- Vibration Frequency Roller Spin: 0.0327 cps
- Weight unit: LB
- Width: 3.69
1 3/4" Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Round Fixed Piloted Flange Block, Setscrew Locking, Clearance Seal, Closed End Cap