FCU315 15/16 FLG CART BALL BRG
10428616
MFG #: Link-Belt
$0.00
/ EA
- Bore Diameter (in): 0.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: CLEARANCE SEAL WITH FLINGERS
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Circle (in): 4.5 in
- Bolt Size (in): 3/8 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 4810 lb
- End Cap: U3166C
- End Cap Available: Yes
- Foot Height (in): .438 in
- Grease Fitting Thread Size: 1/4-28
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 5.38 in
- Insert: UG315L
- Length Through Bore (in): 1.672 in
- Locking Collar Outside Diameter (in): 2 in
- Locking Device Kit: U3165S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 9350 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Mounting Surface to End of Housing (in): .875 in
- Net Weight: 4.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.67 in
- Overall Length (in): 5.38 in
- Overall Width (in): 5.38 in
- Pilot Configuration: Piloted
- Pilot Depth (in): .625 in
- Pilot Diameter (in): 3.688 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 316
- Static Load Rating (lb): 2450 lb
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0732 cps
- Vibration Frequency Outer Ring Defect: 0.0435 cps
- Vibration Frequency Roller Spin: 0.0305 cps
- Weight unit: LB
Link-Belt FCU315 Ball Bearings FCU300 Flange Block. Contact Rexnord for more details.