FRYG220NFTE 1 1/4 FLANGE BALL
10419653
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.25 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Ductile Iron
- Housing Style: Flange Block
- Housing Type: Flange, Three Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Circle (in): 3.9375 in
- Bolt Size (in): 3/8 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 5810 lb
- End Cap Available: No
- Foot Height (in): 0.5 in
- Grease Fitting Thread Size: 1/4-28
- Height: 3.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 4.81 in
- Inner Ring Outside Diameter (in): 1.847 in
- Insert: YG220NFL
- Length: 4.00
- Length Through Bore (in): 2.02 in
- Locking Collar Outside Diameter (in): 2.19 in
- Locking Device Kit: W2205S
- Lube Fitting Type: 45 DEG LUBE FITTING
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6850 rpm
- Misalignment Capability: ±2° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.27
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.81 in
- Overall Length (in): 4.81 in
- Overall Width (in): 2.02 in
- Pilot Configuration: Pilot
- Pilot Depth (in): 0.44 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Size Code: 207
- Static Load Rating (lb): 3440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 4.00
1 1/4" Mounted Ball Bearing, Standard Duty, High-Test Iron 3-Bolt Flange Block, Eccentric Cam Locking Collar, Single Lip Contact Seal, Relubricatable, 45° Lube Fitting