FU323 1 7/16 FLANGE BALL
10415168
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 4 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 7490 lb
- End Cap: U3236C
- End Cap Available: Yes
- Expansion Capability (in): 3/16 in
- Foot Height (in): 0.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.56
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 1.946 in
- Insert: UG323L
- Length: 5.88
- Length Through Bore (in): 2.1 in
- Locking Collar Outside Diameter (in): 2.54 in
- Locking Device Kit: U3235S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 7550 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 6.20
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.25 in
- Overall Length (in): 5.13 in
- Overall Width (in): 5.13 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 323
- Static Load Rating (lb): 4290 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0335 cps
- Weight unit: LB
- Width: 5.88
1 7/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Clearance Seal