FXRWG216E 1 FLANGE BALL BRG
10415198
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Ductile Iron
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 5/16 in
- Bolt Spacing (in): 3 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 3150 lb
- End Cap Available: No
- Foot Height (in): 0.42 in
- Grease Fitting Thread Size: 1/4-28
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: WG216EL
- Length Through Bore (in): 1.22 in
- Locking Collar Outside Diameter (in): 1.44 in
- Locking Device Kit: W2165S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.81
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.28 in
- Overall Length (in): 3.75 in
- Overall Width (in): 2.72 in
- Pilot Configuration: No Pilot
- Pilot Depth (in): 0.36 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
1" Mounted Ball Bearing, Intermediate Duty, High-Test Iron 2-Bolt Flange Block, Eccentric Cam Locking Collar, Single Lip Contact Seal, Relubricatable