MFCS228N 1 3/4 FLANGE BALL BRG
10415405
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.75 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bolt Circle (in): 5.375 in
- Bolt Size (in): 1/2 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 7920 lb
- End Cap Available: No
- Foot Height (in): 0.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 6.13 in
- Inner Ring Outside Diameter (in): 2.478 in
- Insert: MSG228NLPA
- Length Through Bore (in): 1.803 in
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4800 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 5.42
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.06 in
- Overall Length (in): 6.13 in
- Overall Width (in): 6.13 in
- Pilot Configuration: Piloted
- Pilot Depth (in): 0.47 in
- Pilot Diameter (in): 4.250 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165 in/lbs
- Size Code: 210
- Static Load Rating (lb): 5220 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
1 3/4" Mounted Ball Bearing, Medium Duty, Cast Iron 4-Bolt Round Flange Block, Setscrew Locking, Single Lip Contact Seal