MFCS240N 2 1/2 FLANGE BALL BRG
10415406
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.5 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bolt Circle (in): 6.5 in
- Bolt Size (in): 9/16 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 14040 lb
- End Cap Available: No
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.63
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 7.625 in
- Inner Ring Outside Diameter (in): 3.437 in
- Insert: MSG240NLPA
- Length: 7.63
- Length Through Bore (in): 2.88 in
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3050 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 10.19
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.72 in
- Overall Length (in): 7.625 in
- Overall Width (in): 7.625 in
- Pilot Configuration: Piloted
- Pilot Depth (in): 1 in
- Pilot Diameter (in): 5.500 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 214
- Static Load Rating (lb): 8620 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0983 cps
- Vibration Frequency Outer Ring Defect: 0.0683 cps
- Vibration Frequency Roller Spin: 0.0447 cps
- Weight unit: LB
- Width: 2.69
2 1/2" Mounted Ball Bearing, Medium Duty, Cast Iron 4-Bolt Piloted flange cartridge Block, Setscrew Locking, Single Lip Contact Seal