MCHBS247N 2 15/16 HANGER BLK BALL BRG
10614220
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Hanger Block
- Housing Type: Hanger Unit
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: BUNA SINGLE LIP CONTACT SEAL
- Ability to Relubricate: Yes
- Base to Center Height (in): 4.875 in
- Base Width (in): 2.81 in
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.5 in
- Dynamic Load Rating (lb): 17420 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 2.06 in
- Inner Ring Outside Diameter (in): 3.92 in
- Insert: MSG247NLPA
- Length Through Bore (in): 2.363 in
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2700 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 17.27
- Outer Ring Land Profile: Standard
- Overall Height (in): 8.38 in
- Overall Length (in): 7 in
- Overall Width (in): 2.81 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 216
- Static Load Rating (lb): 11400 lb
- Thread Depth (in): 1.25 in
- Thread Size: 1 1/2-11 1/2
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1074 cps
- Vibration Frequency Outer Ring Defect: 0.0759 cps
- Vibration Frequency Roller Spin: 0.0470 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted