KLPS216DK13 1 PILLOWBLK BALL BRG
10415272
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polypropylene
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: No
- Base Length (in): 5.48 in
- Base to Center Height (in): 1.4375 in
- Base Width (in): 1.36 in
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 4.69 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Cap Face (in): 1.28
- Centerline to Inside Cap Face (in): 1.20 in
- Centerline to Outermost Bearing Face (in): 0.797 in
- Dynamic Load Rating (lb): 3150 lb
- End Cap Available: Yes
- Foot Height (in): 0.67 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.13
- Housing Color: White
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: SG216ELK8299A
- Length: 6.88
- Length Through Bore (in): 1.188 in
- Lube Fitting Type: HOUSING PLUGGED
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 70 C
- Max Operating Temperature (F): 158 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.83
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.43 in
- Overall Length (in): 7 in
- Overall Width (in): 1.36 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 205
- Slot Length (in): 0.88 in
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 4.06
1" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Pillow Block, Setscrew Locking, Single Lip Contact Seal, Open end cap with seal and rear auxilary dual lip seal, Housing Plugged