MPCL256N 3 1/2 PILLOWBLK BALL BRG
10435242
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.5 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 14.00 in
- Base to Center Height (in): 4 in
- Base Width (in): 3.38 in
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 10.88 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.78 in
- Dynamic Load Rating (lb): 21580 lb
- End Cap Available: No
- Foot Height (in): 1.34 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 4.396 in
- Insert: MCLG256NLPA
- Length Through Bore (in): 2.59 in
- Locking Collar Outside Diameter (in): 5.73 in
- Locking Device Kit: CL2565S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2400 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 28.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 7.88 in
- Overall Length (in): 14 in
- Overall Width (in): 3.38 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 540-600 in/lbs
- Size Code: 218
- Slot Length (in): 1.94 in
- Static Load Rating (lb): 14400 lb
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.0981 cps
- Vibration Frequency Outer Ring Defect: 0.0685 cps
- Vibration Frequency Roller Spin: 0.0454 cps
- Weight unit: LB
3 1/2" Mounted Ball Bearing, Medium Duty, Cast Iron 2-Bolt Pillow Block, Centrik Lok Locking, Single Lip Contact Seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install the Link-Belt Centrik-Lok CL Ball Bearing(Video)
- How to Replace a Ball Bearing Insert(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)