P2U314 7/8 PILLOWBLK BALL BRG
10415493
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, High Base
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: CLEARANCE SEAL WITH FLINGERS
- Ability to Relubricate: Yes
- Base Length (in): 7 in
- Base to Center Height (in): 2 in
- Base Width (in): 2 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 5.5 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 0.98 in
- Dynamic Load Rating (lb): 4810 lb
- End Cap: U3166C
- End Cap Available: Yes
- Foot Height (in): 0.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.44
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.451 in
- Insert: UG314L
- Length: 7.94
- Length Through Bore (in): 1.67 in
- Locking Collar Outside Diameter (in): 1.98 in
- Locking Device Kit: U3165S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 9350 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.20
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.69 in
- Overall Length (in): 7 in
- Overall Width (in): 2 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 316
- Slot Length (in): 0.88 in
- Static Load Rating (lb): 2450 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0732 cps
- Vibration Frequency Outer Ring Defect: 0.0435 cps
- Vibration Frequency Roller Spin: 0.0305 cps
- Weight unit: LB
- Width: 4.69
7/8" Mounted Ball Bearing, Heavy Duty, Cast Iron 2-Bolt High Backing Height Fixed Pillow Block, Setscrew Locking, Clearance Seal