P3U247NM7 2 15/16 PILLOWBLK BALL BRG
10411997
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Ductile Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 11.75 in
- Base to Center Height (in): 3.2500 in
- Base Width (in): 3.25 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 8.88 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.813 in
- Dynamic Load Rating (lb): 15080 lb
- End Cap: U2476C
- End Cap Available: Yes
- Foot Height (in): 1.38 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.75
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.632 in
- Insert: UG247NL
- Length: 12.00
- Length Through Bore (in): 2.875 in
- Locking Collar Outside Diameter (in): 4.63 in
- Locking Device Kit: U2475S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3300 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 20.70
- Outer Ring Land Profile: Standard
- Overall Height (in): 6.50 in
- Overall Length (in): 11.75 in
- Overall Width (in): 3.25 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 215
- Slot Length (in): 1.31 in
- Static Load Rating (lb): 11100 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
- Width: 3.56
2 15/16" Mounted Ball Bearing, Standard Duty, Ductile Iron 2-Bolt Pillow Block, Setscrew Locking, Single Lip Contact Seal