P3U263NC 3 15/16 PILLOWBLK BALL BRG
10413995
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.9375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 15.25 in
- Base to Center Height (in): 4.4375 in
- Base Width (in): 4.25 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 11.88 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Cap Face (in): 3.02
- Centerline to Outermost Bearing Face (in): 2.578 in
- Dynamic Load Rating (lb): 27560 lb
- End Cap: U2636C
- End Cap Available: Yes
- Foot Height (in): 1.81 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 15.63
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 4.913 in
- Insert: UG263NL
- Length: 9.13
- Length Through Bore (in): 4.250 in
- Locking Collar Outside Diameter (in): 5.94 in
- Locking Device Kit: U2635S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 52.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 8.88 in
- Overall Length (in): 15.25 in
- Overall Width (in): 4.25 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 1225-1350 in/lbs
- Size Code: 220
- Slot Length (in): 1.88 in
- Static Load Rating (lb): 20900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
- Width: 6.75
3 15/16" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Pillow Block, Setscrew Locking, Single Lip Contact Seal, End closure