P3U255JN15 3 7/16 PILLOWBLK BALL BRG
10428981
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 13.00 in
- Base to Center Height (in): 3.7500 in
- Base Width (in): 3.50 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 10.00 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 2.125 in
- Dynamic Load Rating (lb): 18850 lb
- End Cap: U2556C
- End Cap Available: Yes
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 13.00
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 4.158 in
- Insert: BS217969JN1L
- Length: 8.00
- Length Through Bore (in): 3.563 in
- Locking Collar Outside Diameter (in): 5.19 in
- Locking Device Kit: U2555S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2950 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 31.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 7.44 in
- Overall Length (in): 13 in
- Overall Width (in): 3.56 in
- Radial Clearance: C5 INCREASED
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 217
- Slot Length (in): 1.63 in
- Static Load Rating (lb): 14300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1072 cps
- Vibration Frequency Outer Ring Defect: 0.0762 cps
- Vibration Frequency Roller Spin: 0.0480 cps
- Weight unit: LB
- Width: 4.38
3 7/16" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Pillow Block, Setscrew Locking, Viton Single Lip Contact Seal, Increased Clearance to C5