P3Y211K891 11/16 PILLOWBLK BALL BRG
10435315
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.6875 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Low Drag Seal
- Ability to Relubricate: Yes
- Base Length (in): 4.62 in
- Base to Center Height (in): 1.1875 in
- Base Width (in): 1.31 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 3.5 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 0.93 in
- Dynamic Load Rating (lb): 2360 lb
- End Cap Available: No
- Foot Height (in): 0.5 in
- Grease Fitting Thread Size: 1/4-28
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 0.941 in
- Length Through Bore (in): 1.47 in
- Locking Collar Outside Diameter (in): 1.11 in
- Locking Device Kit: W2115S
- Lube Fill Percent: 15% GREASE FILL
- Lube Fitting Type: HOUSING PLUGGED
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 9000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.30
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.34 in
- Overall Length (in): 4.62 in
- Overall Width (in): 1.47 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 203
- Slot Length (in): 0.75 in
- Static Load Rating (lb): 1110 lb
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
5/8" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Pillow Block, Eccentric Cam Locking Collar, Low Rotational Torque Seal, 15% Grease Fill, Housing Plugged, Unbrako Set Screws in Collar