PA355 3 7/16 PILLOWBLK BALL BRG
10411051
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Tapered Adapter
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 16.13 in
- Base to Center Height (in): 5.125 in
- Base Width (in): 5 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 1 in
- Bolt Spacing (in): 12.88 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 3.33 in
- Dynamic Load Rating (lb): 35070 lb
- End Cap Available: No
- Foot Height (in): 2.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 16.00
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Impact Style Shurlok Install Tool: 105-90425-51
- Inner Ring Outside Diameter (in): 4.763 in
- Insert: AG355L
- Length: 10.50
- Length Through Bore (in): 5.36 in
- Locking Collar Outside Diameter (in): 4.95 in
- Locking Device Kit: AK106307
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3100 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 68.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 9.88 in
- Overall Length (in): 16.13 in
- Overall Width (in): 5.36 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK106307
- Size Code: 356
- Slot Length (in): 1.63 in
- Static Load Rating (lb): 24100 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0818 cps
- Vibration Frequency Outer Ring Defect: 0.0315 cps
- Vibration Frequency Roller Spin: 0.0348 cps
- Weight unit: LB
- Width: 6.63
- Wrench Style Shurlok Install Tool: 105-90420-51
3 7/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 2-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal