12 items
-
10426205 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.1875 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10434003 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed