PT3S212E 3/4 TAPPED BASE PBLK BALL BRG
10434009
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.75 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Tapped Base
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 2.88 in
- Base to Center Height (in): 1.312 in
- Base Width (in): 1.50 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Spacing (in): 2.00 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 0.75 in
- Dynamic Load Rating (lb): 2870 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.13
- Housing Base: Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 1.5 in
- Inner Race Heat Treat Method: Zone-Hardened
- Inner Ring Outside Diameter (in): 1.121 in
- Insert: SG212ELPA
- Length: 3.69
- Length Through Bore (in): 1.125 in
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 7500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.60 in
- Overall Housing Height (in): 2 19/32 in
- Overall Length (in): 2.88 in
- Overall Width (in): 1.5 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 204
- Static Load Rating (lb): 1480 lb
- Thread Depth (in): 0.5 in
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 3.69
3/4" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Tapped Base Pillow Block, Setscrew Locking, Single Lip Contact Seal