PT3Y2E32E3 2 TPD BASE PB BALL BRG
10417210
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Tapped Base
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 5.438 in
- Base to Center Height (in): 2.252 in
- Base Width (in): 2 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Spacing (in): 4.000 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.500 in
- Dynamic Load Rating (lb): 7920 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.44
- Housing Base: Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 2 in
- Inner Ring Outside Diameter (in): 2.4688 in
- Insert: YG2E32E3L
- Length: 7.94
- Length Through Bore (in): 2.4687 in
- Locking Collar Outside Diameter (in): 2.750 in
- Locking Device Kit: W2E325S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 550 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 6.10
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.63 in
- Overall Length (in): 5.44 in
- Overall Width (in): 2.47 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 210
- Static Load Rating (lb): 5220 lb
- Thread Depth (in): 0.88 in
- Thread Size: 5/8-11
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
- Width: 4.69
2" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Tapped Base Pillow Block, Eccentic Locking, Triple Lip Contact Seal