WPT3W219EK29 1 3/16 PILLOWBLK BALL BG
10434158
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.1875 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Tapped Base
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: BUNA SINGLE LIP CONTACT SEAL
- Ability to Relubricate: Yes
- Base Length (in): 4.00 in
- Base to Center Height (in): 1.688 in
- Base Width (in): 1.50 in
- Bearing Brand: LINK-BELT DURA-KLEAN
- Bolt Spacing (in): 3.00 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.09 in
- Dynamic Load Rating (lb): 4390 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.13
- Housing Base: Solid
- Housing Coating: Nylon Coated
- Housing Color: White
- Housing Construction: One Piece
- Housing Width (in): 1.5 in
- Inner Race Heat Treat Method: Zone-Hardened
- Inner Ring Outside Diameter (in): 1.587 in
- Insert: WG219EL
- Length: 6.88
- Length Through Bore (in): 1.41 in
- Locking Collar Outside Diameter (in): 1.69 in
- Locking Device Kit: W2195S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.74
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.31 in
- Overall Length (in): 4 in
- Overall Width (in): 1.5 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 206
- Static Load Rating (lb): 2530 lb
- Thread Depth (in): 0.63 in
- Thread Size: 7/16-14
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
- Width: 4.06
1 3/16" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Tapped Base Pillow Block, Eccentric Cam Locking Collar, Single Lip Contact Seal, Nylon Coated Housing, Inner and Outer Ring Not Penetrated