TDSU247N24 2 15/16 T-U ASSY BALL BRG
10415818
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.9375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 5.125 in
- Base Width (in): 4 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 42.5 in
- Bolt Spacing Width Direction (in): 2 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.81 in
- Dynamic Load Rating (lb): 15080 lb
- End Cap Available: No
- Foot Height (in): 2 in
- Frame Height (in): 10.63 in
- Frame Length (in): 44.5 in
- Frame Material: Welded Steel
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 5.13 in
- Insert: UG247NL
- Locking Collar Outside Diameter (in): 4.62 in
- Locking Device Kit: U2475S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3300 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 90.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 10.63 in
- Overall Length (in): 44.5 in
- Overall Width (in): 5.13 in
- Radial Clearance: C3 STANDARD
- Replacement Frame: ZNT924
- Replacement Take-up Block: TD3U247N
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 215
- Static Load Rating (lb): 11100 lb
- Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
- Travel Length (in): 24 in
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1073 cps
- Vibration Frequency Outer Ring Defect: 0.0760 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
2 15/16" Mounted Ball Bearing, Standard Duty, Take-up Assembly, Setscrew Locking, Single Lip Contact Seal, 24" travel