T3Y212N 3/4 TAKEUP BALL BRG
10411285
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.75 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 0.56 in
- Adjusting Screw Square Nut Seat Height (in): 1.06 in
- Base to Center Height (in): 2.09 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 1/2 in
- Centerline to Outermost Bearing Face (in): 1.05 in
- Dynamic Load Rating (lb): 2870 lb
- Grease Fitting Thread Size: 1/8 NPT
- Height: 1.81
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.121 in
- Insert: YG212NL
- Length: 5.63
- Length Through Bore (in): 1.719 in
- Locking Collar Outside Diameter (in): 1.31 in
- Locking Device Kit: W2125S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 10000 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.50
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.63 in
- Overall Length (in): 3.31 in
- Overall Width (in): 1.72 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 204
- Slot Length (in): 1.88 in
- Slot Spacing (in): 2.125 in
- Slot Width (in): 0.281 in
- Static Load Rating (lb): 1480 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 3.19
3/4" Mounted Ball Bearing, Standard Duty, Cast Iron Take-up Block, Eccentric Cam Locking Collar, Single Lip Contact Seal