TU321 1 5/16 TAKEUP BALL BRG
10415835
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.3125 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block, Wide Slot
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 0.88 in
- Adjusting Screw Square Nut Seat Height (in): 1.44 in
- Base to Center Height (in): 3.25 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Carriage Bolt Size (in): 5/8 in
- Centerline to Cap Face (in): 1.5
- Centerline to Outermost Bearing Face (in): 1.25 in
- Dynamic Load Rating (lb): 7490 lb
- End Cap: U3236C
- End Cap Available: Yes
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.44
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.946 in
- Insert: UG321L
- Length: 7.94
- Length Through Bore (in): 2.1 in
- Locking Collar Outside Diameter (in): 2.54 in
- Locking Device Kit: U3235S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 7550 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 5.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.13 in
- Overall Length (in): 5.25 in
- Overall Width (in): 2.1 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 323
- Slot Length (in): 2.75 in
- Slot Spacing (in): 3.5 in
- Slot Width (in): 0.531 in
- Static Load Rating (lb): 4290 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0335 cps
- Weight unit: LB
- Width: 4.69
1 5/16" Mounted Ball Bearing, Heavy Duty, Cast Iron Take-up Block, Setscrew Locking, Clearance Seal