AG323L 1 7/16 INSERT BALL BEARING
10408769
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 1.4375 in
- Locking Type: Tapered Adapter
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 7490 lb
- Co Static Load Rating: 4290 lb
- Impact Style Shurlok Install Tool: N6107-IMP
- Locking Device Kit: AK46107
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 7550 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.90
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-008 LB 300 BALL A SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK46107
- Size Code: 323
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0335 cps
- Weight unit: LB
1 7/16" Unmounted Ball Bearing, Heavy Duty, Shurlok Adapter Mounted, Clearance Seal