AG363L 3 15/16 INSERT BALL BEARING
10414787
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Locking Type: Tapered Adapter
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 45000 lb
- Co Static Load Rating: 31600 lb
- Impact Style Shurlok Install Tool: 105-90425-61
- Locking Device Kit: AK116315
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2750 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 33.00
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-008 LB 300 BALL A SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK116315
- Size Code: 363
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0817 cps
- Vibration Frequency Outer Ring Defect: 0.0516 cps
- Vibration Frequency Roller Spin: 0.0340 cps
- Weight unit: LB
3 15/16" Unmounted Ball Bearing, Heavy Duty, Shurlok Adapter Mounted, Clearance Seal