MCLG256NLPA 3 1/2 UNMOUNTED BALL BRG
10424323
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.5 in
- Bore Size (mm): 88.9 mm
- Locking Type: Concentric
- Type of Seal: Single Lip Contact Seal
- Available Seal Type: N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Medium Duty
- Bore Length (in): 2 19/32 in
- C Dynamic Load Rating: 21580 lb
- Co Static Load Rating: 14400 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.313 in
- Inner Ring Hub Diameter (in): 4.396 in
- Locking Collar Outside Diameter (in): 5 47/64 in
- Locking Collar Width (in): 3/4 in
- Locking Device Kit: CL2565S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2400 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 7.63
- Outer Ring Width (in): 1.3945 in
- Outside Diameter (in): 6.2992 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 540-600 in/lbs
- Short Hub Length (in): 0.804 in
- Size Code: 218
- Thread Size: 3/8-24 in
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.0981 cps
- Vibration Frequency Outer Ring Defect: 0.0685 cps
- Vibration Frequency Roller Spin: 0.0454 cps
- Weight unit: LB
3 1/2" Unmounted Ball Bearing Insert, Medium Duty, Centrik-Lok CL Locking Device, Single Lip Contact Seal, Spherical OD, Relubricatable
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install the Link-Belt Centrik-Lok CL Ball Bearing(Video)
- How to Replace a Ball Bearing Insert(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)