35RB3211E3 2 3/16 ROUND BORE BALL BRG
10408687
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Locking Type: Direct Shaft Mount
- Type of Seal: E3 Triple Lip Seal
- Assembly Type: Style 3
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 1 5/16 in
- C Dynamic Load Rating: 9800 lb
- Co Static Load Rating: 6570 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.267 in
- Distance from Bearing Centerline to Inner Ring Face (in): 0.656 in
- Height: 4.38
- Inner Ring Hub Diameter (in): 2.749 in
- Length: 4.25
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 500 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.25
- Outer Ring Width (in): 1 5/16 in
- Outside Diameter (in): 3.937 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 211
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0987 cps
- Vibration Frequency Outer Ring Defect: 0.0680 cps
- Vibration Frequency Roller Spin: 0.0437 cps
- Weight unit: LB
- Width: 2.06
2 3/16" Unmounted Round Ball Bearing, Standard Duty, Triple Lip Contact Seal, Cylidrical OD, Non-Relubricatable