SG223FFLPA 1 7/16 UNMTED BALL BRG
10415761
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Locking Type: Set Screw
- Type of Seal: Flingers Only - Free Running
- Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Intermediate Duty
- Bore Length (in): 1 9/16 in
- C Dynamic Load Rating: 5810 lb
- Co Static Load Rating: 3440 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.227 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.34 in
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.847 in
- Length: 3.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 8400 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.93
- Outer Ring Width (in): 0.7480 in
- Outside Diameter (in): 2.8346 in
- Primary Seal: FLINGERS ONLY
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Short Hub Length (in): 0.4540 in
- Size Code: 207
- Special Lube Percent: 50% GREASE FILL
- Thread Size: 5/16-24 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 3.00
1 7/16" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Free Running, 50% Grease Filled