SG2E32ELPA 2 UNMTED BALL BRG
10415764
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Locking Type: Set Screw
- Type of Seal: E Lip Seal
- Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Intermediate Duty
- Bore Length (in): 1 13/16 in
- C Dynamic Load Rating: 7920 lb
- Co Static Load Rating: 5220 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.256 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.38 in
- Height: 3.00
- Inner Ring Hub Diameter (in): 2.475 in
- Length: 4.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3600 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.70
- Outer Ring Width (in): 0.8661 in
- Outside Diameter (in): 3.5433 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 300 in/lbs
- Short Hub Length (in): 0.5320 in
- Size Code: 210
- Thread Size: 3/8-24 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
- Width: 4.00
2" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal