SSG219L 1 3/16 UNMTED SS BALL BRG
10437077
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.1875 in
- Bore Size (mm): 30.1625 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: STAINLESS STEEL
- Bearing Type: Intermediate Duty
- C Dynamic Load Rating: 4390 lb
- Co Static Load Rating: 2530 lb
- Height: 2.00
- Length: 3.00
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 5600 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.63
- Outside Diameter (in): 2.44 in
- Outside Diameter (mm): 61.998 mm
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: Stainless Steel
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 206
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
- Width: 3.00
1 3/16" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal, Stainless Steel Bearing